Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Duplomatic
Group 9: ACCESSORIES
96 510 SUT Super Hybrid Unit with frame or with 100-litres tank
96 510 SUT - Super Hybrid Unit with frame or with 100-litres tank
Duplomatic
...
96 510 SUT Super Hybrid Unit with frame or with 100-litres tank
96 510 SUT - Super Hybrid Unit with frame or with 100-litres tank
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUT00S2416-40-YCP-Q-D1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Hybrid Super Unit
TIPO
Maximum flow
DISPL
Max operating pressure
PMAX
Pump type
PU
Series
SER
Power supply
K
Communication function
RS
Command option
P
BSPP thread
Q
Tank
T
Cooler
D1
Temperature switch accessory
TSX
Suction flange accessory
SFX
1
SUT00
24.3 l/min
16 = 160 bar
S = single
40
Y = 3-phase 380...480 V 50/60 Hz
C = RS485 communication port
P = analogue 0…10 V
Q = With BSPP adapter
Without tank
D1 = with oil cooler
No
No
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Duplomatic
- 96 510 SUT
Shorttext
Super Hybrid Unit with frame or with 100-litres tank
Latest change
15.05.2025 06:51:22
Unit
Keywords
Accessories
Group
Hybrid
frame
tank
unit
Classifications
CNS
CNSERPBASE Object Properties